IESNA:LM-63-2002
[TEST]P1295066
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R70W2N902750DE010 E3D1H_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 5000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]702
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
622.5 620.8 615.3 606.6 595.7 584.7 574.3 566.3 559.1 553.3
548.1 543.8 539.7 535.7 532 527.9 523 517.8 511.5 503.7
495 485.5 476 466.8 457.9 450.1 444.6 440.3 436.8 432.8
427 418.6 406.8 400.2 391.3 373.7 351.8 327.5 300.1 287.5
270.2 239.3 212.8 147.3 92.8 49.9 11.8 1.4 0.9 0.9
0.6 0.6 0.6 0.3 0.3 0.3 0.3 0.3 0.3 0
0 0 0
